IESNA:LM-63-2002
[TEST]P1344200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3A301GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]377
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
13 19.5 29.8 48.9 92.7 255.2 589 1154 1729.3 1927.3
2104.2 2226.6 2362 2477 2551.5 2629.2 2673.6 2687.7 2661.7 2604.9
2530 2417.5 2303.6 2172.2 2045 1860.3 1643.1 1386.9 1169.7 613.3
263.4 66.7 28.7 10.6 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13 19.5 30.4 48.6 94.7 266.1 616 1132.1 1709.8 1920.8
2065.2 2208.8 2339.5 2441.7 2532.4 2593.9 2635.3 2639.4 2612.4 2563.2
2488.9 2393.9 2273.8 2154.4 2017.6 1818.6 1623.6 1386.6 1129.4 609.8
265.1 64 28 10.9 3.4 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
13 19.2 30.1 47.9 93 249 581.4 1113.3 1667 1850.7
2027.5 2173.2 2287.5 2380.2 2453.4 2516.3 2547.4 2553.6 2531 2484.5
2411.6 2324.4 2225.2 2078.2 1930.8 1756.7 1537.8 1304.5 1078.8 580.1
244.6 63.3 27.4 11.3 3.4 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13 19.2 30.1 48.2 92.7 240.8 583.8 1081.5 1597.6 1808
1964.3 2101.8 2204 2290.2 2355.5 2403.8 2429.1 2433.2 2413.7 2366.8
2305.3 2222.8 2114.1 1989.2 1836.7 1657.5 1437.9 1232.3 988.1 512
234.3 65.7 27.4 10.9 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13 18.8 29.8 47.2 86.5 236 555.1 1023 1523.1 1693
1850 1988.2 2089.5 2165 2221.5 2258.4 2282.4 2288.2 2269.7 2228.7
2164.7 2082.3 1962.9 1837.4 1689.3 1485.1 1295.3 1092.8 881.1 452.2
211 65.7 25.7 10.9 3.8 1 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13 19.2 30.1 46.5 86.2 217.5 502.4 945.7 1408.5 1583.6
1731 1848.3 1951.3 2022.4 2074.4 2108.3 2127.1 2128.4 2111.3 2071.3
2006 1912.6 1793.6 1664.3 1502.2 1325.7 1144.1 956.7 765.5 384.1
182.6 63.6 24.6 10.6 4.1 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13 18.5 29.4 45.8 82.1 209.7 456.3 846.2 1290.1 1447.1
1579.1 1688.3 1768.6 1838.7 1887 1914.3 1930.1 1927.7 1905.4 1855.2
1786.4 1694.1 1573.7 1445.8 1286.4 1128.7 949.1 780.9 611.5 305.4
154.3 57.1 22.9 10.6 4.1 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13 18.8 28.7 45.5 76.3 189.5 416.6 745.3 1138.6 1285
1408.5 1509.7 1591.5 1644.1 1684.5 1704 1710.1 1701.2 1671.8 1623.6
1548.4 1458.4 1334.3 1213.5 1068.2 926.2 777.4 631 493.9 254.5
128.6 53.7 20.9 10.3 4.1 1 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
13 18.8 28 43.4 71.1 170 369.7 658.1 991.9 1119.8
1229.2 1320.9 1386.2 1431.7 1461.1 1471.4 1469.4 1451.2 1419.1 1364.4
1300 1208.4 1096.5 966.2 853.7 715.2 590 487 377.9 199.1
110.1 49.6 19.2 9.2 4.1 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
13 18.5 28 42.4 68.4 155.3 322.5 566.7 854.4 957
1048.3 1113 1167.3 1203.9 1220.7 1221.4 1210.8 1184.8 1147.5 1097.6
1023 940.2 847.5 744.3 647.5 542.8 453.2 364.9 294.1 162.1
89.3 45.5 17.1 8.2 3.8 1.4 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
13 16.8 22.2 29.1 38.3 48.6 69.4 96.8 115.6 118.7
119 118 115.3 112.5 108.1 102.6 96.1 88.6 81.7 73.9
66 59.2 52.7 46.2 39.3 31.8 24.3 18.8 14.7 9.2
5.5 3.1 1.4 0.7 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
13 15 16.8 18.1 18.8 19.2 18.8 17.1 14.7 14
13 12 10.9 10.3 9.6 8.6 7.9 6.8 5.8 4.8
4.1 3.4 3.1 2.7 2.1 1.7 1.4 1 1 0.3
0 0 0 0 0.3 0.3 0.7 0.7 0.7 1
1 1 1 0.7 0.7 0.7 0.7 0.7 0
13 13.3 12.3 11.3 9.9 8.6 7.2 5.8 4.8 4.1
3.8 3.4 3.1 2.7 2.4 2.1 1.7 1.4 1 1
0.7 0.7 0.7 0.7 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.7 0.7 0.7 1 1 1.4 1.4
1.4 1.4 1.4 1 1 1 1 1 0
13 11.3 9.2 7.5 6.2 4.4 3.4 2.1 1.4 1
0.7 0.7 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.7 1 1.4 1.4 1.4
1.4 1 1 1 0.7 0.7 0.7 0.7 0
13 9.6 7.5 5.5 4.1 2.7 1.4 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1 1.4 1.4 1.4
1.4 1.4 1 0.7 0.7 0.3 0.3 0.3 0
13 9.2 6.8 4.8 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.7 1 1.4 1.4 1.7 1.7 1.7 1.7
1.7 1.4 1.4 1 1 0.7 0.3 0 0
13 8.9 6.5 4.4 3.1 1.7 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.7 1 1 1.4 1.7 1.7 2.1 2.1 2.1
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
